IESNA:LM-63-2002
[TEST]P951084
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-830-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21279
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3319.1 3116.2 2940.2 2731.9 2523.6 2394.6 2348.9 2355.6 2394.6 2444.3
2676.8 3398.4 4570.2 5744.7 6932.6 7842.3 8645.9 9277.5 9923.8 10339.1
10370 9855.3 7556.1 6583.2 5477.3 3722.3 2305.9 1822.2 1224.2 645
322.5 244.6 155.9 91.4 36.3 0 0
3319.1 3144.4 2968.4 2761.5 2550.5 2420.2 2371.8 2367.7 2401.3 2447
2625.7 3252 4378 5697.6 6837.2 7784.5 8619 9340.6 9945.3 10425.1
10532.6 10107.9 7886.7 6749.8 5696.3 3960.1 2455.1 1890.7 1265.8 677.3
376.3 295.6 201.6 131.7 86 20.2 0
3319.1 3140.4 2975.1 2778.9 2573.3 2445.7 2391.9 2381.2 2402.7 2444.3
2561.2 3020.8 3985.7 5244.8 6466.3 7554.7 8541.1 9385 10124 10739.5
10965.3 10778.5 10075.7 7921.6 6643.7 4902.1 3075.9 2214.6 1611.2 942
634.3 524.1 458.2 381.6 262 45.7 0
3319.1 3159.2 3000.7 2830 2645.9 2508.8 2448.4 2424.2 2432.2 2464.5
2522.3 2761.5 3401.1 4435.8 5666.7 6896.3 8107 9264 10298.7 11047.2
11501.4 11563.2 11227.3 10644.1 9690 8050.6 6573.8 5047.2 3383.6 1566.8
795.5 524.1 396.4 262 103.5 0 0
3319.1 3165.9 3032.9 2889.1 2740 2625.7 2557.2 2530.3 2526.3 2551.8
2594.8 2683.5 2968.4 3609.4 4597.1 5768.9 7079 8429.5 9770.6 10898.1
11719.1 12162.6 12180 11856.2 11416.8 10816.1 9976.2 8529 6345.3 3832.5
1636.7 569.8 237.8 133 52.4 4 0
3319.1 3192.8 3074.6 2975.1 2867.6 2781.6 2734.6 2713.1 2710.4 2730.6
2769.5 2826 2944.2 3207.6 3743.8 4571.5 5654.6 6890.9 8183.6 9465.6
10685.7 11719.1 12502.5 12818.3 12849.2 12834.5 12850.6 12487.8 10813.4 7686.4
4286.7 1443.2 366.9 135.7 33.6 2.7 0
3319.1 3219.7 3129.7 3065.2 3014.1 2980.5 2973.8 2985.9 3010.1 3042.3
3090.7 3157.9 3245.2 3390.4 3632.2 4046.1 4689.8 5555.2 6530.8 7578.9
8718.5 9896.9 11044.5 12081.9 12998.4 13749.6 14535.7 15320.5 15305.7 12901.6
8011.6 3393 884.2 249.9 75.3 5.4 0
3319.1 3256 3202.2 3171.3 3167.3 3186.1 3225.1 3292.3 3356.8 3434.7
3539.5 3645.7 3751.8 3895.6 4083.8 4375.4 4826.9 5461.1 6204.2 7081.7
8081.5 9081.3 10122.7 11114.4 12393.7 13710.6 15309.7 16813.4 17568.6 16665.6
13139.5 7166.4 2007.6 427.3 91.4 6.7 0
3319.1 3296.3 3277.5 3296.3 3335.3 3399.8 3481.7 3578.5 3669.9 3772
3883.5 3996.4 4116 4274.6 4482.9 4785.2 5204.5 5789 6516 7358.5
8375.8 9458.9 10665.6 11978.5 13401.5 14983.2 16652.1 18223 19032 18227
14346.2 6610.1 1404.3 364.2 75.3 6.7 0
3319.1 3295 3289.6 3313.8 3360.8 3436 3530.1 3621.5 3727.6 3825.7
3935.9 4043.4 4167.1 4314.9 4528.5 4836.3 5264.9 5850.8 6592.6 7502.3
8534.4 9665.8 10899.4 12268.7 13728.1 15333.9 17008.2 18505.2 19173.1 18014.7
13523.8 5504.1 1068.3 283.5 56.4 5.4 0
3319.1 3321.8 3343.3 3417.2 3507.3 3629.6 3777.4 3925.2 4071.7 4219.5
4363.3 4517.8 4683.1 4906.1 5231.3 5647.9 6158.5 6808.9 7588.3 8461.8
9394.4 10361.9 11407.4 12395 13300.7 14068 14662 14843.4 14182.3 12122.3
7777.8 2283.1 415.2 127.7 32.3 10.8 0
3319.1 3333.9 3374.2 3454.9 3570.4 3715.6 3875.5 4043.4 4208.7 4359.2
4505.7 4648.1 4800 4985.4 5207.2 5508.2 5908.6 6396.4 6943.3 7509
8081.5 8658 9217 9659.1 9890.2 9892.9 9681.9 9203.6 8219.9 6827.8
4430.4 1487.6 331.9 108.8 41.7 16.1 0
3319.1 3336.6 3386.3 3467 3586.6 3722.3 3866.1 4004.5 4121.4 4210.1
4261.1 4293.4 4304.1 4320.3 4352.5 4404.9 4544.7 4841.6 5217.9 5586.1
5826.6 5936.8 5915.3 5615.7 4957.2 4086.4 3120.3 2045.2 1190.6 642.3
344 151.8 63.2 25.5 9.4 1.3 0
3319.1 3344.7 3374.2 3430.7 3472.3 3495.2 3497.9 3444.1 3346 3178
2941.5 2645.9 2310 1971.3 1644.8 1339.7 1067 882.9 818.4 810.3
818.4 813 731 579.2 413.9 276.8 184.1 139.8 115.6 94.1
72.6 45.7 18.8 8.1 2.7 0 0
3319.1 3346 3339.3 3293.6 3195.5 3046.4 2843.4 2550.5 2167.5 1722.7
1307.5 967.5 721.6 591.3 544.2 534.8 528.1 520 506.6 491.8
469 419.3 345.4 268.8 206.9 163.9 130.3 102.1 79.3 59.1
39 18.8 8.1 2.7 0 0 0
3319.1 3327.2 3256 3084 2824.6 2487.3 2027.8 1523.8 1093.8 794.2
635.6 567.1 525.4 490.5 459.6 434 420.6 405.8 392.4 378.9
357.4 319.8 271.4 220.4 173.3 138.4 111.5 86 64.5 44.3
22.8 10.8 4 0 0 0 0
3319.1 3303 3139.1 2851.5 2451.1 1953.9 1381.4 944.7 705.5 623.5
583.2 545.6 498.5 442.1 384.3 335.9 299.7 283.5 294.3 310.4
310.4 291.6 258 215 169.3 134.4 104.8 82 60.5 40.3
25.5 10.8 4 0 0 0 0
3319.1 3293.6 3050.4 2641.9 2096.3 1451.3 947.4 702.8 638.3 603.4
567.1 516 455.5 391 329.2 276.8 233.8 212.3 202.9 200.2
201.6 201.6 196.2 178.7 157.2 134.4 112.9 90 72.6 57.8
43 25.5 5.4 0 0 0 0
3319.1 3289.6 2977.8 2494.1 1846.4 1183.9 778 662.5 626.2 592.6
546.9 487.8 423.3 357.4 301 254 224.4 208.3 197.5 188.1
178.7 170.7 163.9 155.9 145.1 130.3 111.5 94.1 80.6 65.8
48.4 29.6 5.4 0 0 0 0
3319.1 3273.5 2912 2361 1651.5 1010.5 708.2 650.4 619.5 580.5
530.8 475.7 416.6 352.1 295.6 254 228.4 215 205.6 197.5
186.8 178.7 169.3 159.9 147.8 127.7 102.1 87.3 72.6 57.8
40.3 18.8 2.7 0 0 0 0
3319.1 3272.1 2891.8 2311.3 1572.2 946 686.7 645 616.8 575.1
524.1 473 417.9 357.4 299.7 255.3 231.1 217.7 206.9 198.9
190.8 181.4 170.7 158.6 141.1 114.2 83.3 69.9 56.4 41.7
26.9 9.4 0 0 0 0 0
3319.1 3274.8 2879.7 2291.1 1538.6 925.9 686.7 643.7 614.1 573.8
521.4 470.3 417.9 356.1 298.3 254 231.1 217.7 208.3 200.2
192.2 181.4 170.7 158.6 139.8 110.2 80.6 68.5 53.8 40.3
24.2 8.1 0 0 0 0 0
